??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 12M-XT-LS12-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 12M-XT-LS12-S4
VERF
Availability
Available
BC
Order code
BOS00WN
TC
Artikelbezeichnung
BOS 12M-XT-LS12-S4
PX
Product view
42274_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.04200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 12M, Dimension = Ø 12 x 70 mm, Input function = Test (Emitter off), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Collimated, Light type = Laser red light, Light spot size = Ø 2.5 mm Light exit, Range = 0...30 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.